text.skipToContent text.skipToNavigation

Catalog No. : J442

Description:  12IN JWRENCH, PIPE 1/2 TO 1-1/4IN

UPC: 704508438791

12 Inch J-Wrench with Jaws, Pipe Capacity 1/2 Inch to 1-1/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wrench accessories and supplies

Application

Removable Aluminum Jaws for PVC Coated Conduit

Specifications

Material

Aluminum

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 to 1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here