text.skipToContent text.skipToNavigation

Catalog No. : J42

Description:  REPL JAWS FOR 12INCH J-WRENCH

UPC: 704508438784

12 Inch Jaw Set for J-Wrench, Pipe Capacity 1/2 Inch to 1-1/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wrench accessories and supplies

Application

Removable Aluminum Jaws for PVC Coated Conduit

Specifications

Material

Aluminum

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 to 1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here