Catalog No. : J4-6666-25-SV-SP
Description: 25KV 4 POINT 6666 JUNCTION 6.5SP
UPC: 783786394616
4 Point Junction, four - 600 Amp Bushing interface, 25KV, SV - Optional 6-1/2 inch spacing, with Bracket
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Special Features |
6-1/2 inch Center Spacing. |
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
Temperature Rating |
-40 to +65 C |
Mounting |
No Tilt Mounting Bracket. |
Connection |
Push-In |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
ANSI/IEEE Standard 386 |
Dimensions
Size |
Overall Length 32-1/2 inches, Width 6-3/4 inches. |