text.skipToContent text.skipToNavigation

Catalog No. : J4-6226-25-SV

Description:  25KV MULTI-POINT JUNCTION W-SV

UPC: 75114339025

25kV, Multi-Point Junction. 4-Points, 600 Amp Bushing Interface, (2) 300 Amp Bushing Well Interfaces, 600 Amp Bushing Interface. SV - Optional 6-1/2 inch Centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

6-1/2 inch Centers

Application

Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass.

Specifications

Material

EPDM Rubber and Stainless Steel Mounting Brackets.

Temperature Rating

-40 to +65 C

Connection

Push-In

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Overall Length 32-1/2 inches, Width 6-3/4 inches.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here