Catalog No. : J31/2-G
Description: PVC CTD J HANGER 3-1/2IN GRAY
UPC: 704508389413
PVC Coated J Hanger, 3-1/2 Inch/91 Metric, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical hangers |
Special Features |
PVC Coated for Corrosion Resistance |
Application |
Support Conduit Systems |
Specifications
Color |
Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
3-1/2 Inch/91mm |