Catalog No. : J3-626-15-SV
Description: JUNCT, MULTI-POINT, 3PT 6-1/2 W/BK
UPC: 783786444984
3 Point Junction, one - 600 Amp Bushing interface, one - 200 Amp Bushing Well interface, one - 600 Amp Bushing interface, 25KV, with Bracket, SV - Optional 6-1/2 inch spacing
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Special Features |
6-1/2 inch Center Spacing. |
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
Temperature Rating |
-40 to +65 C |
Mounting |
No Tilt Mounting Bracket. |
Connection |
Push-In |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
ANSI/IEEE Standard 386 |
Dimensions
Size |
Overall Length 26 inches, Width 6-3/4 inches. |