Catalog No. : J3-226-15-SV
Description: 15KV 3 POINT 226 JUNCTION 6.5SP
UPC: 783786272624
3 Point Junction, with two 200 Amp Bushing Well Interfaces and one 600 Amp Bushing Interface, 15kV, 6-1/2 inch centers. No Tilt Mounting.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Special Features |
6-1/2 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Tilt Mounting Bracket. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 26 inches, Width 6-3/4 inches. |