Catalog No. : J21/2-G
Description: PVC CTD J HANGER 2-1/2IN GRAY
UPC: 704508389352
PVC Coated J Hanger, 2-1/2 Inch/63 Metric, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical hangers |
Special Features |
PVC Coated for Corrosion Resistance |
Application |
Support Conduit Systems |
Specifications
Color |
Gray |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
2-1/2 Inch/63mm |