text.skipToContent text.skipToNavigation

Catalog No. : J2-BB

Description:  CAST BRZ GRD CLAMP 10-2

UPC: 783786801138

Cast Bronze Ground Clamp for Wire Range 10 - 2, Water Pipe Size 1 1/4 - 2
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Cast of high-strength, highly conductive copper alloy.
  • Screws plated for corrosion resistance.

Descriptors

Category

Grounding devices or assemblies

Special Features

Cast of high-strength, highly conductive copper alloy.

Specifications

Conductor Material

Bronze

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

Sales Drawing

Click here