Catalog No. : J2-26-35-SV-TMA
Description: 35KV JUNCTIONS WITH SV-TMA
UPC: 75114403818
2 Point Junction, 35kV, with one 200 Amp Bushing Well Interface and one 600 Amp Bushing Interface, optional 6-1/2 inch Spacing, Tilt Mounting Adapter. Bolts to the bottom of the Standard Mounting Bracket to Provide 15, 30, 45 or 60 Degree Adjustable Angle Mounting.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Special Features |
6-1/2 inch Center Spacing. Tilt Mounting Adapter |
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
Material |
EPDM Rubber |
Temperature Rating |
-40 to +65 C |
Mounting |
Tilt Mounting Adapter |
Connection |
Push-In |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
ANSI/IEEE Standard 386 |
Dimensions
Size |
Overall Length 19-1/2 in |