text.skipToContent text.skipToNavigation

Catalog No. : J2-26-25-SV-N

Description:  25KV 2 PT 26 JUNCTION 6.5SP NO-PS

UPC: 783786027699

2 Point Junction, 25kV, with one 200 Amp Bushing Well Interface and one 600 Amp Bushing Interface, 6-1/2 inch centers. No Parking Stand.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

6-1/2 inch Center Spacing.

Application

Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass.

Specifications

Material

EPDM Rubber and Stainless Steel Mounting Brackets.

Temperature Rating

-40 to +65 C

Mounting

No Parking Stand.

Connection

Push-In

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Overall Length 10.5 inches, Width 6.75 inches.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here