text.skipToContent text.skipToNavigation

Catalog No. : J11/2-G

Description:  PVC CTD J HANGER 1-1/2IN GRAY

UPC: 704508389291

PVC Coated J Hanger, 1-1/2 Inch/41 Metric, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Special Features

PVC Coated for Corrosion Resistance

Application

Support Conduit Systems

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1-1/2 Inch/41mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant