text.skipToContent text.skipToNavigation

Catalog No. : IR763102

Description:  1/2 INCH SEALRNG

UPC: 786210922430

1/2 Inch, Double Bevel Sealing Ring, Nylon, Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

Provides a positive seal against oil, liquids, moisture and dust.

Specifications

Color

Blue

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001181 Sealing ring

Model

O-ring

Material

Plastic