text.skipToContent text.skipToNavigation

Catalog No. : IR719129

Description:  GROUND CONE 1-1/2IN ZINCPLTD STEEL

UPC: 786210527499

1-1/2 Inch, Ground Cone, Flanged Liquidtight Connector
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant