text.skipToContent text.skipToNavigation

Catalog No. : IR719128

Description:  GROUND CONE 1-1/4IN ZINCPLTD STEEL

UPC: 786210479156

Ground Cone, Flanged Liquidtight Connector, Pack of 50
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant