Alternate Catalog No. : IPC 402-410 K
Catalog No. : IPC402-410K
Description: INSULATION PIERCING CONNECTOR KIT
UPC: 75114307864
Aluminum, Insulation Piercing Connector with Black Santoprene Cover, 3 inch High, 3/4 inch Thick, 1-9/16 inch Wide. Wire Size Main #2 to 4/0, Tap #12 to 1/0. Includes (4) 7/16-20 x .440 inch Screws and (1) 1/2-20 x 1.125 inch Screw. Tin-Plated Connector and Screws. Cover Overall Length is 8.95 x 2.15 inch wide with Hinge in middle.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Includes Santoprene Cover and Hardware |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
Santoprene Cover |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2-61/64 x 3/4 x 1-9/16 in |
|
Wire Size |
Main #2 to 4/0 AWG , Tap #12 to 1/0 AWG |
Documents/Support Tools
|
SDS |