text.skipToContent text.skipToNavigation

Catalog No. : IN4000-5

Description:  ISOLATED NTR KIT BE5 BEC4 BDC4

UPC: 624871012810

Made or assembled in Canada.

Insulated Neutral Conversion Kit for Multi-Gang Sockets, Contains 5 Insulation Blocks
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical insulators

Application

For JS4 meter socket Series

Specifications

Amperage Rating

400 Amps

Classifications

Brand Name

Microlectric

Standard

CSA

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here