text.skipToContent text.skipToNavigation

Catalog No. : IN4000-3

Description:  ISO NTR KIT BE3 CO13 BEC2 BDA BDC3

UPC: 624871012797

Made or assembled in Canada.

Insulated Neutral Conversion Kit for Multi-Gang Sockets, Contains 3 Insulation Blocks
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical insulators

Application

For JS4 meter socket Series

Specifications

Amperage Rating

400 Amps

Classifications

Brand Name

Microlectric

Standard

CSA

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here