Catalog No. : IN2000-M
Description: INS NEUTRAL KIT MIDDLE BS/BQ
UPC: 624871013534
Made or assembled in Canada.
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical insulators |
Specifications
Amperage Rating |
200 Amps |
Material |
Steel |
Classifications
Brand Name |
Microlectric |
Standard |
CSA 29700 |