text.skipToContent text.skipToNavigation

Catalog No. : IN1000-S

Description:  INS NEUTRAL REPL KIT SIDE PL-BE1-5

UPC: 624871013480

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical insulators

Specifications

Amperage Rating

100 Amps

Material

Steel

Classifications

Brand Name

Microlectric

Standard

CSA 29700
CSA 29700