Catalog No. : IH4-2-LM
Description: 3/4INCH D-T DEV BX 4HOLE W/MTG LG
UPC: 42269392656
- Die Cast construction and industrial design combine to produce a rugged protective enclosure for devices.
- Clean cover edges provide good gasket sealing.
- Precision cast and machined surfaces permit safer wire pulling.
- Clear UL and cubic content markings speed approval by inspectors
- Convenient mounting lugs for a variety of mounting methods
- Securely fastened mounting plates reduce costly call backs
Descriptors
|
Category |
Weatherproof boxes |
|
Special Features |
Clean cover edges help provide good gasket sealing |
|
Application |
Dry-tite boxes and covers protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations |
Specifications
|
Number Of Outlet |
4 |
|
Material |
Aluminum Alloy |
|
Color |
Silver |
|
Cubic Capacity |
18.3 cu. in. |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E28688 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28688 | N/A | QCIT | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Provided with revolving ring |
N |
|
Equipped with |
None |
|
Length |
4.54 inch |
|
Width |
2.78 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
Y |
|
Inlet from the rear |
Y |
|
Number of inlets |
4 |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Colour |
Other |
|
Degree of protection (NEMA) |
3R |
|
Cover model |
None |
Documents/Support Tools
|
Sales Drawing |