Catalog No. : IBG20-40
Description: I BEAM CLP GND CONNECTOR
UPC: 786210802404
E-Z-Ground I-Beam Steel Compression Connector for Cable Range 2/0 - 4/0 AWG
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Breakaway bolt head shears at predetermined torque to ensure tight connection. Heavy-duty compression lug provides excellent current carrying capabilites.
- Connector made of high-conductivity cast copper bright dip. Clamp made of drop-forged high-grade steel, zinc plated.
- Application Tools: TBM15I
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Breakaway bolt head shears at predetermined torque to ensure tight connection. Heavy-duty compression lug provides excellent current carrying capabilites. |
Specifications
|
Conductor Material |
Steel |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| CSA | 4484 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | N/A | N/A | N/A |