Catalog No. : IB900
Description: SCREW TYPE INSULATOR
UPC: 624871007496
Made or assembled in Canada.
Screw type insulators. Porcelain insulator securely held in the hot galvanized steel clevis by a cotter pin.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical insulators |
Special Features |
Securely held in the hot galvanized steel clevis by a cotter pin |
Specifications
Material |
Porcelain |
Classifications
Brand Name |
Microlectric |
Dimensions
Size |
3 Inches |
Documents/Support Tools
Sales Drawing |