Catalog No. : IB400
Description: TRIPOD INSULATOR
UPC: 624871007465
Made or assembled in Canada.
Tripod insulators 200 amperes.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical insulators |
Specifications
Amperage Rating |
200 Amps |
Material |
Porcelain |
Classifications
Brand Name |
Microlectric |
Dimensions
Size |
3-1/2 Inches Height |
Documents/Support Tools
Sales Drawing |