text.skipToContent text.skipToNavigation

Catalog No. : IB135

Description:  SPOOL INSULATOR 3 X 3

UPC: 624871007458

Made or assembled in Canada.

Insulators 200 and 400 amperes. 3 inches diameter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical insulators

Specifications

Amperage Rating

200 to 400Amps

Material

Porcelain

Classifications

Brand Name

Microlectric

Dimensions

Size

3 Inches Height

Documents/Support Tools

Sales Drawing

Click here