Catalog No. : IB134
Description: SPOOL INSULATOR 2 X 2 1/4
UPC: 624871007441
Made or assembled in Canada.
Insulators 100 amperes. 2-1/4 inches diameter.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical insulators |
Specifications
Amperage Rating |
100 Amps |
Material |
Porcelain |
Classifications
Brand Name |
Microlectric |
Dimensions
Size |
2 Inches Height |
Documents/Support Tools
Sales Drawing |