text.skipToContent text.skipToNavigation

Catalog No. : HZ36N2LD1GGADN

Description:  CL1 DIV2 BATTERY PACK 6V 4W LED

UPC: 624050099359

Exit Combination Unit, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage: 36W, 120/347VAC, Housing Colour: grey, Faceplate Colour: grey, Legend Colour: red, diagnostics, non-audible, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting