text.skipToContent text.skipToNavigation

Catalog No. : HU330PFC150

Description:  HDG 1PC COV 3IN 30W PEAK STR 1.5M

UPC: 626490963276

Hot-dipped galvanized steel 3 inches side rail height 30 inches width peaked straigth 1.5 meter length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Length

1.5 m

Side Rail Height

3 Inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Length

1500 mm

Material

Steel

Surface protection

Hot-dip galvanized