text.skipToContent text.skipToNavigation

Catalog No. : HU330PCHT60

Description:  HDG 1PC COV 3IN 30W PEAK HT 60R

UPC: 622538124753

Made or assembled in Canada.

Hot-dipped galvanized peaked cover 3 inches side rail height 30 inches width horizontal tee 60 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

60 inch radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

3 Inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized