text.skipToContent text.skipToNavigation

Catalog No. : HTZ4

Description: 

UPC:

Zinc Hub with Insulated Throat Hub Size 1-1/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

Chase Design Provides Maximum Space for Wiring In The Box, Locking Nipple Sits Flush In The Enclosure

Application

Hubs Provide Raintight Connections Between Junction Boxes or Between a Junction Box and Conduit System While Maintaining Ground Continuity.

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E28720, CSA

Dimensions

Trade Size

1-1/4 in

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 1/4 inch

Model

Straight

Revolving thread

N

Connection type screw connection to housing

Thread

Thread type

NPT

One-piece

N

Material housing

Zinc die-cast