text.skipToContent text.skipToNavigation

Catalog No. : HTSS242080-C

Description:  17.2KV 80A OS SHORTY BACKUP FUSE

UPC: 75114325332

17.2 kV, 80 Amps, Current Limiting Fuse, OS Shorty Backup Fuse, Diameter 2.2 inch (55.9 mm), Overall Length 11.8 inch (299.7 mm), Body Length 10.6 inch (269.2 mm) for Canada
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Medium voltage fuse

Special Features

Oil Submersible. Compact Size. Reduces Fault Energy. High Interrupting Capabilities.

Application

Designed for Applications within Distribution Transformers

Specifications

Amperage Rating

80 A

Voltage Rating

17.2 kV

Interrupt Rating

50,000 A

Mounting

1/4-20 Threaded Hole 1/2 inch deep

Material

Threaded Brass End Caps, Resin-Rich Filament Wound Glass/Epoxy Body

Classifications

Brand Name

Hi-Tech

Standard

IEEE C37.40
IEEE C37.40

Dimensions

Size

Diameter 2.2 in, Overall Length 11.8 in

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant
ETIM EC003507 Medium-/high voltage fuse

Rated current

80 A

Rated voltage

17.2 kV

Utilization category

gL/gG (cable protection/equipment protection)

Application

Primary side transformer protection

Length

299.7 mm

Length

11.8 inch

Diameter

55.9 mm

Diameter

2.2 inch

Performance category according to IEC 60282-1

Back-up

Standard

ANSI

Installation technique

Oil

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here

Click here

Marketing Brochure

Click here