text.skipToContent text.skipToNavigation

Catalog No. : HTSS232125-C

Description:  8.3KV 125A OS SHORTY BACKUP FUSE

UPC: 75114325301

8.3 kV, 125 Amps, Current Limiting Fuse, OS Shorty Backup Fuse, Diameter 2.2 inch (55.9 mm), Overall Length 11.0 inch (279.4 mm), Body Length 9.9 inch (251.5 mm) for Canada
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Medium voltage fuse

Special Features

Oil Submersible. Compact Size. Reduces Fault Energy. High Interrupting Capabilities.

Application

Designed for Applications within Distribution Transformers

Specifications

Amperage Rating

125 A

Voltage Rating

8.3 kV

Interrupt Rating

50,000 A

Mounting

1/4-20 Threaded Hole 1/2 inch deep

Material

Threaded Brass End Caps, Resin-Rich Filament Wound Glass/Epoxy Body

Classifications

Brand Name

Hi-Tech

Standard

IEEE C37.40

Dimensions

Size

Diameter 2.2 in, Overall Length 11.0 in

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant
ETIM EC003507 Medium-/high voltage fuse

Rated current

125 A

Rated voltage

8.3 kV

Utilization category

gL/gG (cable protection/equipment protection)

Application

Primary side transformer protection

Length

279.4 mm

Length

11 inch

Diameter

55.9 mm

Diameter

2.2 inch

Performance category according to IEC 60282-1

Back-up

Standard

ANSI

Installation technique

Oil

Documents/Support Tools

Support/Tools

Click here

Click here

Marketing Brochure

Click here