Catalog No. : HTSS232080-C
Description: 8.3KV 80A OS SHORTY BACKUP FUSE
UPC: 75114325288
Descriptors
Category |
Medium voltage fuse |
Special Features |
Oil Submersible. Compact Size. Reduces Fault Energy. High Interrupting Capabilities. |
Application |
Designed for Applications within Distribution Transformers |
Specifications
Amperage Rating |
80 A |
Voltage Rating |
8.3 kV |
Interrupt Rating |
50,000 A |
Mounting |
1/4-20 Threaded Hole 1/2 inch deep |
Material |
Threaded Brass End Caps, Resin-Rich Filament Wound Glass/Epoxy Body |
Classifications
Brand Name |
Hi-Tech |
Standard |
IEEE C37.40 |
Dimensions
Size |
Diameter 2.2 in, Overall Length 7.5 in |
Compliance and Certifications
RoHS | Out of scope of RoHS |
Rated current |
80 A |
Rated voltage |
8.3 kV |
Utilization category |
gL/gG (cable protection/equipment protection) |
Application |
Primary side transformer protection |
Length |
190.5 mm |
Length |
7.5 inch |
Diameter |
55.9 mm |
Diameter |
2.2 inch |
Performance category according to IEC 60282-1 |
Back-up |
Standard |
ANSI |
Installation technique |
Oil |