Catalog No. : HTP-4N
Description: HTP-4N G
UPC: 783786732289
Transition Plate, 3 x 3 inch x 1/16 inch thick. (4) Holes 9/16 inch Diameter, on 1-3/4 inch Centers. 80 percent Aluminum/ 20 percent Copper.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum , Copper |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
3 x 3 x 1/16 in |