Catalog No. : HTFX321125
Description: 5.5KV 125A FX FULL-RANGE FUSE W/ IN
UPC: 783786957859
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Blown Fuse Indicator |
|
Application |
Clip Mounted in Live-Front Switchgear, Externally mounted on Overhead distribution systems, Installed in Elastimold MCAN Rubber Molded Canister for Deadfront/Submersible applications, Installed directly in Oil. Not suitable for DryWall Canister Applications. |
Specifications
|
Amperage Rating |
125 A |
|
Voltage Rating |
5.5 kV |
|
Interrupt Rating |
50,000 A |
|
Mounting |
Clip Mount |
|
Material |
Tin-Plated Brass Caps, Resin-Rich Filament Wound Glass/Epoxy Body |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
ANSI/IEEE Standards. |
Dimensions
|
Size |
Diameter 2.25-2.18 in |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Sustainability
| Environmental product declaration |
EPD Elastimold Underground Cable Accessories - Cable Adaptors |
|
Rated current |
8 A |
|
Rated voltage |
5.5 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
444.8 mm |
|
Length |
17.51 inch |
|
Diameter |
84.4 mm |
|
Diameter |
3.32 inch |
|
Performance category according to IEC 60282-1 |
Full-range |
|
Standard |
ANSI |
|
Installation technique |
Air |