text.skipToContent text.skipToNavigation

Catalog No. : HTFX254012

Description:  23KV 12A FX FULL-RANGE FUSE, OUTDOO

UPC: 783786511549

23.0kV 12 Amp FX style full range fuse
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Medium voltage fuse

Special Features

Painted with Spades

Application

Installed in Drywall Canisters for Distrbution Transformer Protection, Mounted with Spades, Externally mounted on Overhead distribution systems, Installed in Elastimold MCAN Rubber Molded Canister for Deadfront/Submersible applications, Installed directly in Oil.

Specifications

Amperage Rating

12 A

Voltage Rating

23.0 kV

Interrupt Rating

50,000 A

Mounting

Spade Mount

Material

Tin-Plated Brass Caps, Resin-Rich Filament Wound Glass/Epoxy Body

Classifications

Brand Name

Hi-Tech

Standard

ANSI/IEEE Standards.

Dimensions

Size

Diameter 2.2 in

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant
ETIM EC003507 Medium-/high voltage fuse

Rated current

12 A

Rated voltage

23 kV

Utilization category

gL/gG (cable protection/equipment protection)

Application

Primary side transformer protection

Length

434.8 mm

Length

17.12 inch

Diameter

57 mm

Diameter

2.25 inch

Performance category according to IEC 60282-1

Full-range

Standard

ANSI

Installation technique

Air

Documents/Support Tools

Support/Tools

Click here

Marketing Brochure

Click here