text.skipToContent text.skipToNavigation

Catalog No. : HTFX251010

Description:  23.0KV 10A FX FULL-RANGE FUSE W/IND

UPC: 783786511433

23.0kV 10 Amp FX Style Full Range Fuse with Blown Fuse Indicator
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Medium voltage fuse

Special Features

Blown Fuse Indicator

Application

Clip Mounted in Live-Front Switchgear, Externally mounted on Overhead distribution systems, Installed in Elastimold MCAN Rubber Molded Canister for Deadfront/Submersible applications, Installed directly in Oil. Not suitable for DryWall Canister Applications.

Specifications

Amperage Rating

10 A

Voltage Rating

23.0 kV

Interrupt Rating

50,000 A

Mounting

Clip Mount

Material

Tin-Plated Brass Caps, Resin-Rich Filament Wound Glass/Epoxy Body

Classifications

Brand Name

Hi-Tech

Standard

ANSI/IEEE Standards.

Dimensions

Size

Diameter 2.25-2.18 in

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant
ETIM EC003507 Medium-/high voltage fuse

Rated current

10 A

Rated voltage

23 kV

Utilization category

gL/gG (cable protection/equipment protection)

Application

Primary side transformer protection

Length

434.8 mm

Length

17.12 inch

Diameter

57 mm

Diameter

2.25 inch

Performance category according to IEC 60282-1

Full-range

Standard

ANSI

Installation technique

Air

Documents/Support Tools

Support/Tools

Click here

Marketing Brochure

Click here