text.skipToContent text.skipToNavigation

Catalog No. : HTFX246003

Description:  15.5KV 3A FX FULL-RANGE FUSE, OUTDO

UPC: 783786511266

15.5kV 3 Amp FX Style, Full Range Current-Limiting Backup Fuse, Outdoor, Clip-Mounted
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Medium voltage fuse

Special Features

Painted

Application

Installed in Drywall Canisters for Distrbution Transformer Protection, Clip Mounted in Live-Front Switchgear, Externally mounted on Overhead distribution systems, Installed in Elastimold MCAN Rubber Molded Canister for Deadfront/Submersible applications, Installed directly in Oil.

Specifications

Amperage Rating

3 A

Voltage Rating

15.5 kV

Interrupt Rating

50,000 A

Mounting

Clip Mount

Material

Tin-Plated Brass Caps, Resin-Rich Filament Wound Glass/Epoxy Body

Classifications

Brand Name

Hi-Tech

Standard

ANSI/IEEE Standards.

Dimensions

Size

Diameter 2.2 in

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant
ETIM EC003507 Medium-/high voltage fuse

Rated current

3 A

Rated voltage

15.5 kV

Utilization category

gL/gG (cable protection/equipment protection)

Application

Primary side transformer protection

Length

363.5 mm

Length

14.31 inch

Diameter

57 mm

Diameter

2.25 inch

Performance category according to IEC 60282-1

Full-range

Standard

ANSI

Installation technique

Air

Documents/Support Tools

Support/Tools

Click here

Marketing Brochure

Click here