text.skipToContent text.skipToNavigation

Catalog No. : HTDE24J025

Description:  15.5KV 25K EXT BACKUP FUSE, TYPE J

UPC: 783786514830

15.5kV 25K 1.5 inch Diameter, Body 11.9 inch, Weight 1.6 Pounds, EXT Style Current-Limiting Backup Fuse. Eyebolt - Universal Adapter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Medium voltage fuse

Special Features

Smaller size and lighter weight for easier handling. Lowest energy let-through in the industry - provide maximum protection for equipment by minimizing energy let-through during a fault. Integral pre-assembled hardware reduces installation time and likelihood of joint deterioration.

Application

Designed to enhance protection on overhead distribution systems, both significantly reduces energy let-through during a fault and offers very high interrupting capability to provide state-of-the-art protection against today's ever-increasing available fault currents.

Specifications

Amperage Rating

25 A

Voltage Rating

15.5 kV

Interrupt Rating

44,000 A

Material

Brass End Caps, Filament wound Epoxy, Centerless ground tubular bodies coated with oven-baked acrylic paint.

Classifications

Brand Name

Hi-Tech

Dimensions

Size

1.5 in Diameter, Body 11.9 in, Weight 1.6 lbs

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant
ETIM EC003507 Medium-/high voltage fuse

Rated current

25000 A

Rated voltage

15.5 kV

Utilization category

gL/gG (cable protection/equipment protection)

Application

Primary side transformer protection

Length

11.9 inch

Diameter

1.5 inch

Performance category according to IEC 60282-1

Back-up

Standard

ANSI

Installation technique

Oil

Documents/Support Tools

Support/Tools

Click here

Marketing Brochure

Click here