text.skipToContent text.skipToNavigation

Catalog No. : HT 222

Description: 

UPC:

Coupling, Combination Set-Screw, Conduit Size 3/4 Inch EMT to 3/4 Inch Rigid, Length 1.98 Inch, Opening 1.29 Inch, Die Cast Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

Concrete Tight, when Taped

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City / Iberville

Standard

UL E23018

ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Surface protection

Other

Colour

Natural colour