text.skipToContent text.skipToNavigation

Catalog No. : HSMW1500-48

Description:  HTSHK MEDWALL 3:1 RATIO 1.5IN I.D.

UPC: 786210246628

Made or assembled in Canada.

Medium-Wall Heat-Shrinkable Tubing for Cable Range , Expanded Diameter 1.5, Length 48 inch, rated for 600 Volt, 90 degrees continuous use, Material: Cross-linked polyolefin with thermoplastic adhesive liner, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Heat shrinkable tube

Special Features

More flexible than heavy-wall products. Seals and protects cable splices and terminations.

Specifications

Shrink Ratio

3:1

Color

Black

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

48 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Medium-walled

Shrink rate

3:1

Inner diameter before heat-shrink

38.1 mm

Inner diameter before heat-shrink

1.5 inch

Inner diameter after heat-shrink

12.7 mm

Inner diameter after heat-shrink

0.5 inch

Nominal diameter inch

1 1/2 inch

Wall thickness after shrinking

2.412 mm

Wall thickness after shrinking

0.09 inch

Length

1.22 m

Length

4 ft

Operation temperature

-55-+110 °C

Operation temperature

-67-+230 °F

Colour

Black

Material

Polyolefin (PO-X)

Halogen free

N

With inner glue

Y

Printable

N

UL approval

N

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here