Catalog No. : HSHR750-4
Description: HTSHK HVYWALL 6:1 RATIO 0.75IN I.D.
UPC: 786210247441
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
Category |
Heat shrinkable tube |
Special Features |
Accomodates a wide variety of connector shapes and configurations. |
Specifications
Shrink Ratio |
6:1 |
Voltage Rating |
600 V |
Color |
Black |
Classifications
Brand Name |
Shrink-Kon |
Dimensions
Length |
48 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Type |
Heat-shrink |
Model |
Thick-walled |
Shrink rate |
Other |
Inner diameter before heat-shrink |
19.05 mm |
Inner diameter before heat-shrink |
0.75 inch |
Inner diameter after heat-shrink |
3.302 mm |
Inner diameter after heat-shrink |
0.13 inch |
Nominal diameter inch |
3/4 inch |
Wall thickness after shrinking |
2.54 mm |
Wall thickness after shrinking |
0.1 inch |
Length |
1.22 m |
Length |
4 ft |
Operation temperature |
-55-+110 °C |
Operation temperature |
-67-+230 °F |
Colour |
Black |
Material |
Polyolefin (PO-X) |
Halogen free |
N |
With inner glue |
Y |
Printable |
N |
UL approval |
N |