text.skipToContent text.skipToNavigation

Catalog No. : HSF8424-72

Description:  RECPT 100A 480V 3W 4P

UPC: 708917152668

Heavy Service Ever-Lok HSF Series Basic Receptacle, 100 Amp, 480V, 3Pole 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Molded arc-resisting composition interiors with machined, full-floating, self-aligning contacts.

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3