text.skipToContent text.skipToNavigation

Catalog No. : HSF8414

Description:  60A,REC,3P4W,HE,600V,FC

UPC: 708917178033

Heavy Service Ever-Lok HSF Series Basic Receptacle, 60 Amp, 3 Pole 4 Wire, 600V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Molded arc-resisting composition interiors with machined, full-floating, self-aligning contacts.

Application

General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3