Catalog No. : HSC700-1000
Description: HTSHK END CAP 3:1 RATI 250-500KCMIL
UPC: 786210900933
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Provides effective method for sealing cable ends, pipe conduit, etc. Extra thickness at the tip of the end prevents sharp ends of the cable form puncturing the seal. |
Specifications
|
Voltage Rating |
600 V |
|
Flammability |
Flame Retardant |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Length |
3.5 in , 88.9 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E57872 | N/A | N/A | N/A | N/A |
|
Type |
Heat-shrink |
|
Shrink rate |
3:1 |
|
Inner diameter before heat-shrink |
50.8 mm |
|
Inner diameter before heat-shrink |
2 inch |
|
Inner diameter after heat-shrink |
16.002 mm |
|
Inner diameter after heat-shrink |
0.63 inch |
|
Total length after shrink |
0.0889 mm |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
With inner glue |
Y |
Documents/Support Tools
|
Instruction Sheet |
|
SDS |
|
Sales Drawing |