text.skipToContent text.skipToNavigation

Catalog No. : HSB8414

Description:  WT RCPT W/ FLAP CAP 60A 3W4P 600V

UPC: 708917166603

Weathertight Receptacle with Flap Cap, 60 Amps, 3 Wire 4 Pole, 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll