text.skipToContent text.skipToNavigation

Catalog No. : HSB8404R

Description:  RCPT WT 30A REV SERV

UPC: 708917201403

Reverse Service Weathertight Receotacle, 30Amp, 3 Wire 4 Pole, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll