text.skipToContent text.skipToNavigation

Catalog No. : HS904-1

Description:  1 1/4 STRAP, RGD/IMC,STL,2 HOLE,EA

UPC: 785991185126

Made or assembled in Canada.

1-1/4 Inch, Steel Two Hole Strap-Zinc Plated, For Use with Rigid/IMC Conduit, Bag of 1
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Dimensions

Size

1-1/4 Inch

ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Pipe/cable

Tube/cable diameter

31.75-31.75 mm

Hinging

N

Hinge adjustable

N

Material

Steel