Catalog No. : HS901-SS
Description: 1/2 RIGID 2 HOLE STAINLESS STRAP
UPC: 785991036565
1/2 Inch, Two Hole Pipe Strap, Stainless Steel, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Metal straps |
Application |
For Use with Rigid/IMC Conduits |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City |
Sub Brand |
IBERVILLE |
Dimensions
Size |
1/2 Inch |
ETIM Classification
ETIM
EC000464 Fixing clamp
Type of fastening |
Screwing |
Connection type construction part |
Pipe/cable |
Tube/cable diameter |
12.7-12.7 mm |
Hinging |
N |
Hinge adjustable |
N |
Material |
Stainless steel |