text.skipToContent text.skipToNavigation

Alternate Catalog No. : HS 406

Catalog No. : HS406

Description:  2 PIPE STRAP,RGD/IMC,M.IRON,1 HOLE

UPC: 785991419122

2 Inch, One Hole Pipe Strap, Malleable Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Dimensions

Size

2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here